IESNA:LM-63-2002
[TEST]P939829
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13730
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1829.6 1687.1 1557.2 1436.2 1337.5 1295.2 1293 1315.2 1374.6 1500.8
1697.5 1927.6 2187.4 2472.4 2711.4 2927.4 3127.8 3349.7 3530.8 3725.3
3965 4123.1 4239.7 4389.6 4604.8 5041.3 5693.7 6515.4 7193 7103.2
5827.3 3124.8 1019.1 432.7 169.2 55.7 0
1829.6 1697.5 1568.3 1445.9 1347.2 1298.2 1298.9 1319.7 1378.3 1503
1696 1916.5 2177 2465.7 2705.5 2924.4 3120.4 3330.4 3519.7 3714.9
3950.2 4132 4257.5 4364.4 4587 4996.7 5617.3 6439.7 7164.8 7086.1
5937.9 3300 1172 450.5 189.3 67.5 0
1829.6 1702 1578 1460.7 1362.7 1307.1 1299.7 1313 1358.3 1454
1618.1 1838.5 2093.1 2365.5 2622.3 2853.2 3046.1 3222.8 3409.1 3621.4
3857.4 4112 4319.8 4480.9 4677.6 5010.8 5546 6352.1 7269.5 7637.6
6792.2 4409.6 1757.6 785.3 346.6 124 0
1829.6 1699.7 1586.9 1477.1 1381.3 1325.6 1309.3 1319 1350.1 1420.6
1553.5 1742 1966.9 2212.6 2465 2729.2 2980.8 3192.4 3391.3 3608.8
3873 4137.2 4377.7 4593.7 4844.6 5158.6 5648.4 6448.6 7666.6 8865.3
8843.8 6529.5 3324.5 1569.8 725.9 248.6 0
1829.6 1710.9 1608.4 1513.4 1426.6 1365 1342 1346.4 1370.2 1422.1
1516.4 1661.1 1854.9 2062.7 2281.6 2539.9 2840.5 3154.5 3432.1 3719.4
3996.9 4306.5 4633 4943.3 5290.7 5728.6 6345.4 7253.9 8705 10533.8
11190.7 8736.1 5676.6 2913.3 1261.8 392.6 0
1829.6 1709.4 1615.1 1520.1 1434.7 1370.2 1344.2 1350.1 1373.1 1423.6
1508.2 1649.3 1835.6 2040.4 2254.2 2506.5 2810.1 3129.3 3421.7 3722.3
4008.1 4316.9 4643.4 4970.8 5334.5 5786.5 6402.5 7299.2 8706.4 10494.5
11185.5 8867.5 5652.1 2868 1234.3 378.5 0
1829.6 1725 1639.6 1560.9 1486.7 1427.3 1396.9 1391.7 1414 1459.2
1532 1644.1 1786.6 1958 2170.3 2412.3 2727 3079.5 3464.8 3874.5
4286.4 4691.7 5073.9 5445.8 5839.2 6283 6784.1 7402.3 8195 8945.4
8486 5966.1 2557 814.2 293.9 72 0
1829.6 1744.3 1676.7 1618.8 1563.9 1515.6 1484.5 1469.6 1479.3 1518.6
1582.5 1665.6 1775.4 1928.3 2136.9 2401.1 2717.3 3081 3475.9 3878.2
4261.2 4627.1 4975.2 5310.7 5612.8 5876.3 6083.4 6199.9 6103.4 5373.1
3415.8 1195 469.1 269.4 133.6 46 0
1829.6 1771 1725.7 1687.1 1653 1619.6 1598.8 1592.1 1598.8 1624.8
1668.5 1730.9 1823.7 1966.2 2156.2 2397.4 2689.1 3018.7 3354.9 3683
3985.1 4284.2 4532.1 4751.8 4912.9 4993 4963.3 4729.5 4089 2754.4
1139.3 489.1 334.7 235.3 150.7 65.3 0
1829.6 1797 1775.4 1759.8 1745 1733.9 1731.6 1741.3 1761.3 1797.7
1845.9 1909.8 1996.6 2128 2296.5 2518.4 2791.6 3099.6 3422.5 3757.9
4098.6 4434.9 4746.6 5015.3 5228.3 5311.5 5150.4 4529.9 3211.7 1448.8
600.5 384.5 272.4 186.3 121.7 55.7 0
1829.6 1834.8 1837.8 1845.9 1854.9 1868.2 1888.3 1922.4 1969.2 2028.5
2105 2198.5 2328.4 2509.5 2746.3 3033.5 3358.6 3703 4060.8 4419.3
4774.8 5123.7 5451.7 5676.6 5720.4 5485.9 4863.1 3762.4 2177 815.7
421.6 291.7 201.9 124.7 74.2 26.7 0
1829.6 1845.2 1858.6 1880.8 1900.1 1923.1 1954.3 1992.2 2044.9 2108.7
2185.1 2284.6 2416 2588.9 2798.2 3042.4 3310.4 3590.9 3881.9 4166.9
4439.3 4709.5 4938.8 5069.5 5013.1 4702.1 4075.6 3108.5 1771.7 671.7
358.5 244.2 169.2 101.7 55.7 15.6 0
1829.6 1857.1 1884.5 1914.2 1946.9 1975.1 2013.7 2057.5 2103.5 2165.1
2233.4 2310.6 2410.8 2536.2 2682.4 2846.5 3025.4 3209.4 3398 3576.1
3743.1 3878.2 3948 3891.6 3662.9 3227.2 2625.3 1901.6 1080 495.8
302.1 213.8 151.4 98.7 58.6 20 0
1829.6 1871.2 1919.4 1969.2 2012.2 2045.6 2082 2110.2 2131.7 2152.5
2167.3 2178.5 2188.9 2194.1 2185.9 2149.5 2082.7 2001.8 1922.4 1805.9
1615.1 1370.9 1135.6 939.7 779.3 652.4 553.7 476.5 411.2 355.5
299.1 250.1 203.4 152.2 97.2 35.6 0
1829.6 1892 1953.6 2013.7 2054.5 2081.2 2095.3 2100.5 2089.4 2070.1
2041.9 2000.3 1932.8 1845.2 1735.4 1613.6 1494.9 1381.3 1269.2 1156.4
1042.1 938.2 849.1 761.5 685.1 618.3 562.6 514.4 467.6 420.8
365.9 313.2 252.4 188.5 110.6 43.8 0
1829.6 1909.8 1987 2041.9 2076 2087.2 2080.5 2068.6 2041.2 2001.8
1937.2 1836.3 1720.5 1609.9 1524.6 1454 1375.4 1284.8 1192 1105.2
1034.7 996.8 941.9 866.2 794.2 728.9 662.8 598.2 541.1 486.2
423.1 354 273.9 193.7 112.8 54.2 0
1829.6 1924.6 2007 2058.2 2076.8 2070.8 2059.7 2034.5 1989.2 1918.7
1825.2 1725.7 1635.9 1557.2 1482.2 1408.8 1330.8 1248.4 1176.4 1122.3
1105.9 1101.5 1063.6 1001.3 933.7 864.7 781.6 699.9 624.2 560.4
498 429 360.7 278.3 194.5 100.9 0
1829.6 1940.2 2024.8 2070.1 2073.8 2058.2 2038.2 1999.6 1929.8 1844.5
1768 1704.9 1637.4 1558.7 1471.1 1385 1295.2 1210.6 1132.7 1088.1
1073.3 1054 1031 991.6 923.3 855.1 795.7 740.8 698.4 651.7
593 530.7 463.2 383.7 300.6 178.9 0
1829.6 1949.9 2033.7 2067.1 2063.4 2040.4 2009.2 1955.8 1876.4 1805.1
1755.4 1707.1 1647 1569.1 1474.1 1365 1257.4 1155.7 1066.6 1027.3
985.7 957.5 924.1 852.8 782.3 728.1 682.9 650.2 624.2 583.4
543.3 482.5 414.2 347.4 268.7 159.6 0
1829.6 1953.6 2041.9 2070.1 2058.2 2033.7 1994.4 1925.4 1848.2 1791
1748.7 1704.9 1648.5 1576.5 1476.3 1353.1 1217.3 1095.5 1001.3 954.5
902.6 855.8 789.7 711.1 650.9 604.9 568.6 538.1 505.5 467.6
439.4 380.8 310.3 253.8 195.2 98 0
1829.6 1964.7 2047.8 2071.6 2059 2030.8 1982.5 1912.7 1835.6 1782.1
1742 1693.8 1641.1 1563.9 1464.4 1342 1202.4 1065.1 962.7 893.7
824.6 774.2 702.9 644.3 587.9 544.1 509.2 481.7 458.7 432.7
457.2 379.3 289.5 221.2 164 68.3 0
1829.6 1964 2049.3 2073.8 2060.5 2029.3 1986.2 1913.5 1834.1 1783.6
1742 1696 1644.8 1569.8 1472.6 1349.4 1209.1 1068.8 959.7 887
817.9 765.2 695.5 635.4 578.9 534.4 499.5 472.8 452.8 426.8
472.1 349.6 276.9 222.7 165.5 68.3 0
